| Éléments |
059308 XirtecMD PVCC de schedule 80 – Mamelon (standard) |
059322 XirtecMD PVCC de schedule 80 – Mamelon (standard) |
059321 XirtecMD PVCC de schedule 80 – Mamelon (standard) |
059324 XirtecMD PVCC de schedule 80 – Mamelon (standard) |
059325 XirtecMD PVCC de schedule 80 – Mamelon (standard) |
|||||
| Dimension | n.d. 1/2 | |||||||||
| Longueur | n.d. 1,50 in | n.d. 2,00 in | n.d. 3,00 in | n.d. 4,00 in | n.d. 5,00 in | |||||
| Matériau | n.d. PVCC Corzan | |||||||||
| Schedule | n.d. Schedule 80 | |||||||||
| Standards/Certifications | n.d. | |||||||||
| Poids | n.d. 0,040 lb | n.d. 0,049 lb | n.d. 0,071 lb | n.d. 0,073 lb | n.d. 0,090 lb | |||||
|
|
||||||||||