| Éléments |
147045 Systèmes de tuyauteries |
147046 Systèmes de tuyauteries |
147047 Systèmes de tuyauteries |
147048 Systèmes de tuyauteries |
||||
| Type | n.d. | |||||||
| Size (in) | n.d. 1-1/2 | n.d. 2 | n.d. 3 | n.d. 4 | ||||
| Longueur | n.d. 10 ft | |||||||
| Matériau | n.d. | |||||||
| Schedule du tuyau | n.d. 40 | |||||||
| Standards/Certifications | n.d. ASTM E84;ASTM F1673;UPC;Commonwealth of Massachusetts - Product Approval;CSA B181.3;NSF cw;CAN/ULC S102.2 | |||||||
| Weight Per Foot | n.d. 0,307 lb/ft | n.d. 0,423 lb/ft | n.d. 0,869 lb/ft | n.d. 1,237 lb/ft | ||||
|
|
||||||||