| Éléments |
035860 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
035862 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
235019 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
035863 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
035867 Xirtec® PVC Sch. 40 - Reducing Tee (Socket x Socket x FNPT) |
|||||
| Type | n.d. Té de réduction | |||||||||
| Type de raccord | n.d. Femelle – FNPT | |||||||||
| Size 1 (in) | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | n.d. 3/4 | n.d. 1 | |||||
| Size 2 (in) | n.d. 1/2 | n.d. 1/2 | n.d. 1/2 | n.d. 3/4 | n.d. 3/4 | |||||
| Size 3 (in) | n.d. 3/4 | n.d. 1/2 | n.d. 3/4 | n.d. 1/2 | n.d. 1/2 | |||||
| Matériau | n.d. PVC | |||||||||
| Schedule | n.d. Schedule 40 | |||||||||
| Standards/Certifications | n.d. 1,03 in | n.d. 1,41 in | n.d. 1,45 in | n.d. 1,38 in | n.d. 1,59 in | |||||
| Normes ou certifications de l’industrie | n.d. ASTM D2466;NSF pw-G | |||||||||
|
|
||||||||||