| Éléments |
257353 Reducing Double Sanitary Tee EJ |
257355 Reducing Double Sanitary Tee EJ |
257358 Reducing Double Sanitary Tee EJ |
257359 Reducing Double Sanitary Tee EJ |
||||
| Type | n.d. Raccord en Y double | |||||||
| Size 1 (in) | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 4 | ||||
| Size 2 (in) | n.d. 2 | n.d. 3 | n.d. 4 | n.d. 4 | ||||
| Size 3 (in) | n.d. 1 1/2 | n.d. 1 1/2 | n.d. 2 | n.d. 3 | ||||
| Standards/Certifications | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC | n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC | ||||
| Poids | n.d. 1,213 lb | n.d. 2,057 lb | n.d. 1,596 lb | n.d. 3,640 lb | ||||
|
|
||||||||