| Éléments |
059509 XirtecMD PVCC de schedule 80 – Té (FNPT x FNPT x FNPT) |
059510 XirtecMD PVCC de schedule 80 – Té (FNPT x FNPT x FNPT) |
059511 XirtecMD PVCC de schedule 80 – Té (FNPT x FNPT x FNPT) |
059512 XirtecMD PVCC de schedule 80 – Té (FNPT x FNPT x FNPT) |
059513 XirtecMD PVCC de schedule 80 – Té (FNPT x FNPT x FNPT) |
|||||
| Dimension 1 | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Dimension 2 | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Dimension 3 | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Poids | n.d. 0,159 lb | n.d. 0,176 lb | n.d. 0,313 lb | n.d. 0,503 lb | n.d. 0,653 lb | |||||
|
|
||||||||||