Imprimer Retour
Designed to quickly disconnect male threaded (MPT) pipe from fittings for maintenance or replacing/adding filters, pumps, etc. Made using an EPDM O-Ring to create a chemical resistant seal that can operate in a wide temperature range.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Union Viton (FNPT x FNPT)
Unité de mesure
Éléments Union Viton (FNPT x FNPT)
036985
Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT)
Union Viton (FNPT x FNPT)
036986
Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT)
Union Viton (FNPT x FNPT)
036987
Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT)
Union Viton (FNPT x FNPT)
036988
Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT)
Union Viton (FNPT x FNPT)
036989
Xirtec® PVC Sch. 80 - Union EDPM (FNPT x FNPT)
Type n.d. Union
Type de raccord n.d. FNPT
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. ASTM F1970;NSF pw-G
Poids n.d. 0,525 lb n.d. 0,582 lb n.d. 0,357 lb n.d. 0,858 lb n.d. 1,228 lb