Imprimer Retour
Designed to quickly disconnect male threaded (MPT) pipe from fittings for maintenance or replacing/adding filters, pumps, etc. Made using an EPDM O-Ring to create a chemical resistant seal that can operate in a wide temperature range.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
Union Viton (Socket x Socket)
Unité de mesure
Éléments Union Viton (Socket x Socket)
036956
Xirtec® PVC Sch. 80 - Union EPDM (Socket x Socket)
Union Viton (Socket x Socket)
036964
Xirtec® PVC Sch. 80 - Union EPDM (Socket x Socket)
Union Viton (Socket x Socket)
036980
Xirtec® PVC Sch. 80 - Union EPDM (Socket x Socket)
Union Viton (Socket x Socket)
036981
Xirtec® PVC Sch. 80 - Union EPDM (Socket x Socket)
Union Viton (Socket x Socket)
036982
Xirtec® PVC Sch. 80 - Union EPDM (Socket x Socket)
Type n.d. Union
Type de raccord n.d. Femelle
Size (in) n.d. 1/2 n.d. 3/4 n.d. 1 n.d. 1 1/4 n.d. 1 1/2
Matériau n.d. PVC
Schedule n.d. Schedule 80
Standards/Certifications n.d. ASTM F1970;NSF pw-G
Poids n.d. 0,141 lb n.d. 0,212 lb n.d. 0,333 lb n.d. 0,851 lb n.d. 0,593 lb