Imprimer Retour
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion reducing wye socket fittings come in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 1-1/2", 4" x 2", 4" x 3", 6" x 1-1/2", 6" x 2", 6" x 3" and 6" x 4" sizes.
  • Reducing wye socket in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 1-1/2", 4" x 2", 4" x 3", 6" x 1-1/2", 6" x 2", 6" x 3" and 6" x 4" sizes
  • For use with Enfield electrofusion polypropylene acid waste systems
  • Unparalleled joint reliability and repeatability
  • Flame-retardant polypropylene
  • Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
  • Microprocessor controlled Enfusion Control Unit ensures secure joints
  • Temperature range from -10°F (-23°C) to 212°F (100°C)
  • Easy connecting
  • Easy to install
  • Maintenance free
  • NSF listed
Reducing Wye EJ
Unité de mesure
Éléments Reducing Wye EJ
257391
Reducing Wye EJ
Reducing Wye EJ
257395
Reducing Wye EJ
Reducing Wye EJ
257396
Reducing Wye EJ
Reducing Wye EJ
257425
Reducing Wye EJ
Reducing Wye EJ
257401
Reducing Wye EJ
Type n.d. Té en Y
Size 1 (in) n.d. 2 n.d. 3 n.d. 3 n.d. 4 n.d. 4
Size 2 (in) n.d. 2 n.d. 3 n.d. 3 n.d. 4 n.d. 4
Size 3 (in) n.d. 1 1/2 n.d. 1 1/2 n.d. 2 n.d. 1 1/2 n.d. 2
Standards/Certifications n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. Product Approval;ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval n.d. ASTM F1412;CSA B181.3;UPC;UPC/IPC n.d. PMG-1274;ASTM F1412;CSA B181.3;NSF 14;UPC;Product Approval
Poids n.d. 0,549 lb n.d. 1,806 lb n.d. 1,662 lb n.d. 2,154 lb n.d. 2,011 lb