| Éléments |
022603 Systèmes de tuyauteries |
022604 Systèmes de tuyauteries |
022611 Systèmes de tuyauteries |
022674 Systèmes de tuyauteries |
022616 Systèmes de tuyauteries |
|||||
| Type | n.d. Bell End | |||||||||
| Size (in) | n.d. 1/2 | n.d. 3/4 | n.d. 1 | n.d. 1 1/4 | n.d. 1 1/2 | |||||
| Longueur | n.d. 10 ft | |||||||||
| Matériau | n.d. PVC | |||||||||
| Schedule du tuyau | n.d. 40 | |||||||||
| Standards/Certifications | n.d. CSA B137.3;CAN/ULC S102.2;ASTM D1785;NSF 14;UPC/IPC;NSF pw-G | n.d. ASTM D1785;CSA B137.3;NSF pw-G;CAN/ULC S102.2;UPC/IPC | n.d. ASTM D1785;CSA B137.3;NSF pw-G;CAN/ULC S102.2;UPC/IPC | n.d. CSA B137.3;CAN/ULC S102.2;ASTM D1785;NSF 14;UPC/IPC;NSF pw-G;ASTM D2665;NSF dwv | n.d. CSA B137.3;CAN/ULC S102.2;ASTM D1785;NSF 14;UPC/IPC;NSF pw-G;ASTM D2665;NSF dwv | |||||
| Weight Per Foot | n.d. 0,074 lb/ft | n.d. 0,097 lb/ft | n.d. 0,144 lb/ft | n.d. 0,196 lb/ft | n.d. 0,233 lb/ft | |||||
|
|
||||||||||