Imprimer Retour
Durable, reliable, and highly capable, the Enfield Electrofusion Cast Iron Adapter EJ x Sp is a core component of the IPEX Enfield Electrofusion polypropylene acid waste system. Built to provide a secure fit, this adapter applies seamlessly within the piping system to allow for premium performance, temperature control, and flow. Part of an innovative system, it is designed to withstand high temperatures and corrosion levels in a variety of tough environments. The Enfield Electrofusion Cast Iron Adapter EJ x Sp comes in sizes 1-1/2", 2", 3", and 4" to suit your needs.
  • Enfield Electrofusion Cast Iron Adapter EJ x Sp for the IPEX Enfield Electrofusion polypropylene acid waste system
  • Fits seamlessly to allow for temperature control, monitoring, and flow
  • High corrosion resistance and capable of handling high pH levels
  • Available in sizes 1-1/2", 2", 3", and 4"
Cast Iron Adapter EJ x Sp
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

257511 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257512 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257513 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257514 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1