Imprimer Retour
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion male adapter (electrofusion joint x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in two sizes.
  • Enfield Electrofusion male adapter (EJ x FPT) for Enfield Electrofusion acid waste system
  • Easy connecting joint for reliable and controlled fit
  • Easy installation
  • Low maintenance
  • Microprocessor-controlled enfusion unit improves system performance
  • Available in two sizes
Female Adapter EJ x Female Thread
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

257131 n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257132 n.d. 2 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257733 n.d. 3 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257734 n.d. 4 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1