Imprimer Retour
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion 1-1/2" x 12" FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system, and is available in a 1-1/2" x 12" size.
  • 1-1/2" x 12" FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) for Enfield Electrofusion acid waste system
  • Easy connecting joint for reliable and controlled fit
  • Easy installation
  • Low maintenance
  • Microprocessor-controlled enfusion unit improves system performance
  • Available in size 1-1/2" x 12"
1-1/2 x 12" FRPP Swivel Sink Strainer Adapter with Viton Gasket Spg x Female Thread
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

257090 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1