Imprimer Retour
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion Fabricated Cleanout Tee Socket fittings come in 1-1/2", 2", 3", 4" and 6" sizes.
  • Fabricated Cleanout Tee Socket in 1-1/2", 2", 3", 4" and 6" sizes
  • For use with Enfield electrofusion polypropylene acid waste systems
  • Unparalleled joint reliability and repeatability
  • Flame-retardant polypropylene
  • Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
  • Microprocessor controlled Enfusion Control Unit ensures secure joints
  • Temperature range from -10°F (-23°C) to 212°F (100°C)
  • Easy connecting
  • Easy to install
  • Maintenance free
  • NSF listed
Fabricated Cleanout Tee EJ
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

257551 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257552 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257553 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257554 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
257555 n.d. 6 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1