Imprimer Retour
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline Mechanical Joint Loose Nut - Reducing Couplings LN x MJ are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 2" and 4 x 3" sizes.
  • For use in Plenunline™ acid waste systems.
  • Operating temperature range from -40°F (-40°C) to 285°F (140°C).
  • Ideally suited for plenum applications.
  • Can be disassembled and re-used.
  • Mechanical joints.
  • Manufactured from Flame Retardant PVDF.
  • All plastic construction (no galvanic action, electrolysis or corrosion).
  • Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723).
  • IAPMO-listed.
  • NSF listed.
  • Certified to CSA B181.3.
  • listed to CAN/ULC-S102.2.
  • Meets ASTM F1673.
  • Loose Nut - Reducing Couplings LN x MJ are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 2" and 4 x 3" sizes.
Loose Nut - Reducing Coupling Loose Nut x MJ
Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

157040 n.d. 2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
157041 n.d. 3 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
157042 n.d. 3 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
157043 n.d. 4 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
157044 n.d. 4 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1