Imprimer Retour
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. The Labline cleanout plug comes in 1-1/2", 2", 3" and 4" sizes. It is molded with an integral sealing surface and locks into fittings using a standard nut. The cleanout plug is also suitable for use as a test plug.
  • Cleanout plug in 1-1/2", 2", 3" and 4" sizes.
  • For use with Labline acid waste systems.
  • High-performance mechanical-joint system.
  • Corrosion-resistant, all-plastic construction.
  • Easy to install, disassemble and reuse.
  • Ideal for modular systems and remodeling.
  • NSF listed.
Cleanout Plug
Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

156241 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
156242 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
156243 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
156244 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
Unité de mesure
1