No d’article |
Size (in) |
Schedule du tuyau |
Poids par longueur |
|---|---|---|---|
| 110067 | n.d. 1 1/2 | n.d. Schedule 40 | n.d. 0,546 lb/ft |
| 110068 | n.d. 2 | n.d. Schedule 40 | n.d. 0,739 lb/ft |
| 110069 | n.d. 3 | n.d. Schedule 40 | n.d. 1,485 lb/ft |
| 110070 | n.d. 4 | n.d. Schedule 40 | n.d. 2,147 lb/ft |
| 110071 | n.d. 6 | n.d. Schedule 40 | n.d. 3,784 lb/ft |
| 110072 | n.d. 8 | n.d. Schedule 40 | n.d. 5,680 lb/ft |
| 110073 | n.d. 10 | n.d. Schedule 40 | n.d. 8,023 lb/ft |
| 110074 | n.d. 12 | n.d. Schedule 40 | n.d. 10,608 lb/ft |
| 110076 | n.d. 14 | n.d. Schedule 40 | n.d. 12,582 lb/ft |
| 110077 | n.d. 16 | n.d. Schedule 40 | n.d. 16,513 lb/ft |
| 110078 | n.d. 18 | n.d. Schedule 40 | n.d. 20,800 lb/ft |