CAD (0)
▾
AquaRise molded 90° street elbows are available in 1/2" to 1" sizes, and provide directional changes in AquaRise piping systems.
- Maximum operating temperature of Aquarise used in Potable Water Piping System shall not exceed 160˚F.
Unité de mesure
Caractéristiques techniques
Type |
n.d. Coude mâle et femelle |
Size (in) |
n.d. 1/2 |
| Matériau1 | n.d. PVCC TempRiteMD |
Type de raccord |
n.d. Femelle AquaRise |
Cote de pression |
n.d. 150 psi at 160°F 400 psi at 73°F |
Angle |
n.d. 90 º |
Standards/Certifications |
n.d. ASTM F438 CSA B137.6 NSF 14 & 61 |
Poids |
n.d. 0,045 lb |
- 1 TempRiteMD est une marque déposée de Lubrizol Advanced Materials, Inc.