CAD (0)
▾
3" IPEX PVC DWV Double Fixture, Double 1/4 Bend - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Elbow |
Code CUP |
n.d. 662671190130 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. Short |
Poids |
n.d. 0.677 kg |
Dimensions
Angle |
n.d. 90 º |
Longueur |
n.d. 4,00 in |
Width |
n.d. 4 in |
Hauteur |
n.d. 4,00 in |
Dimension L |
n.d. 9.25 in |
Dimension W |
n.d. 4 in |
Dimension H |
n.d. 6.61 in |
Dimension C1 |
n.d. 1.55 in |
Dimension C2 |
n.d. 1.55 in |
Dimension C3 |
n.d. 1.55 in |
Dimension Z1 |
n.d. 3.06 in |
Dimension Z2 |
n.d. 3.04 in |
Dimension Z3 |
n.d. 3.04 in |
Dimension R |
n.d. 3.76 in |