CAD (0)
▾
3" IPEX ABS DWV Double Fixture - Double 1/4 Bend - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Elbow |
Code CUP |
n.d. 662671107916 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.507 kg |
Dimensions
Angle |
n.d. 90 º |
Longueur |
n.d. 9,26 in |
Width |
n.d. 3.984 in |
Hauteur |
n.d. 6,66 in |
Dimension L |
n.d. 9.25 in |
Dimension W |
n.d. 4 in |
Dimension H |
n.d. 6.69 in |
Dimension C1 |
n.d. 1.55 in |
Dimension C2 |
n.d. 1.55 in |
Dimension C3 |
n.d. 1.55 in |
Dimension Z1 |
n.d. 3.14 in |
Dimension Z2 |
n.d. 3.04 in |
Dimension Z3 |
n.d. 3.04 in |
Dimension R |
n.d. 3.76 in |