CAD (0)
▾
2 x 1 1/2 x 1 1/2" IPEX ABS DWV Double Fixture - Double 1/4 Bend - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Elbow |
Code CUP |
n.d. 662671107923 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 2 x 1 1/2 x 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. USA |
NAFTA |
n.d. No |
Poids |
n.d. 0.131 kg |
Dimensions
Angle |
n.d. 90 º |
Longueur |
n.d. 1,99 in |
Width |
n.d. 2.7 in |
Hauteur |
n.d. 2,70 in |
Dimension L |
n.d. 5.71 in |
Dimension W |
n.d. 2.72 in |
Dimension H |
n.d. 3.74 in |
Dimension C1 |
n.d. 0.75 in |
Dimension C2 |
n.d. 0.7 in |
Dimension C3 |
n.d. 0.7 in |
Dimension Z1 |
n.d. 1.87 in |
Dimension Z2 |
n.d. 2.13 in |
Dimension Z3 |
n.d. 2.13 in |