CAD (0)
▾
3 x 3 x 1 1/2" IPEX ABS DWV 90º Elbow 1/4 Bend, with Low Heel Inlet - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Elbow |
Code CUP |
n.d. 662671107886 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 x 3 x 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. USA |
NAFTA |
n.d. No |
Features |
n.d. With Low Heel Inlet |
Poids |
n.d. 0.357 kg |
Dimensions
Angle |
n.d. 90 º |
Longueur |
n.d. 6,58 in |
Width |
n.d. 4 in |
Hauteur |
n.d. 6,53 in |
Dimension L |
n.d. 6.56 in |
Dimension W |
n.d. 3.98 in |
Dimension H |
n.d. 6.55 in |
Dimension C1 |
n.d. 0.72 in |
Dimension C2 |
n.d. 1.51 in |
Dimension C3 |
n.d. 1.51 in |
Dimension Z1 |
n.d. 1.12 in |
Dimension Z2 |
n.d. 3.01 in |
Dimension Z3 |
n.d. 3.01 in |
Dimension R |
n.d. 3.82 in |