CAD (0)
▾
4 x 4 x 2" IPEX ABS DWV 90º Elbow 1/4 Bend, with Low Heel Inlet - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Elbow |
Code CUP |
n.d. 662671107251 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 x 4 x 2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. With Low Heel Inlet |
Poids |
n.d. 0.705 kg |
Dimensions
Angle |
n.d. 90 º |
Longueur |
n.d. 8,43 in |
Width |
n.d. 5.046 in |
Hauteur |
n.d. 8,21 in |
Dimension L |
n.d. 8.24 in |
Dimension W |
n.d. 5.03 in |
Dimension H |
n.d. 8.3 in |
Dimension C1 |
n.d. 0.9 in |
Dimension C2 |
n.d. 1.79 in |
Dimension C3 |
n.d. 1.79 in |
Dimension Z1 |
n.d. 1.6 in |
Dimension Z2 |
n.d. 3.88 in |
Dimension Z3 |
n.d. 3.88 in |
Dimension R |
n.d. 4.56 in |