CAD (0)
▾
1 1/2" IPEX PVC DWV Cleanout Tee with Plug - H x H x FPT
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671191953 |
Type de raccord |
n.d. H x H x FPT |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. PVC DWV |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. With Threaded Plug |
Poids |
n.d. 0.142 kg |
Dimensions
Length |
n.d. 2,27 in |
Largeur |
n.d. 2,270 in |
Hauteur |
n.d. 2,27 in |
Dimension L |
n.d. 3.62 in |
Dimension W |
n.d. 2.25 in |
Dimension H |
n.d. 3.94 in |
Dimension C1 |
n.d. 0.87 in |
Dimension C2 |
n.d. 0.87 in |
Dimension C3 |
n.d. 0.65 in |
Dimension Z1 |
n.d. 1.1 in |
Dimension Z2 |
n.d. 1.1 in |
Dimension Z3 |
n.d. 1.16 in |