CAD (0)
▾
3" IPEX PVC DWV Cleanout Tee with Plug - H x H x FPT
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671191823 |
Type de raccord |
n.d. H x H x FPT |
Dimension |
n.d. 3 in |
Matériau |
n.d. PVC DWV |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. With Threaded Plug |
Poids |
n.d. 0.555 kg |
Dimensions
Length |
n.d. 4,00 in |
Largeur |
n.d. 4,004 in |
Hauteur |
n.d. 4,00 in |
Dimension L |
n.d. 5.63 in |
Dimension W |
n.d. 4 in |
Dimension H |
n.d. 6.85 in |
Dimension C1 |
n.d. 1.58 in |
Dimension C2 |
n.d. 1.58 in |
Dimension C3 |
n.d. 0.79 in |
Dimension Z1 |
n.d. 1.85 in |
Dimension Z2 |
n.d. 1.85 in |
Dimension Z3 |
n.d. 1.9 in |