CAD (0)
▾
4" IPEX PVC DWV Cleanout Tee with Plug & O-Ring - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671214232 |
Type de raccord |
n.d. H x H x FPT |
Dimension |
n.d. 4 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. With Plug |
Poids |
n.d. 1.060 kg |
Dimensions
Length |
n.d. 6,85 in |
Largeur |
n.d. 5,058 in |
Hauteur |
n.d. 8,53 in |
Dimension L |
n.d. 6.96 in |
Dimension W |
n.d. 5.07 in |
Dimension H |
n.d. 8.57 in |
Dimension C1 |
n.d. 1.81 in |
Dimension C2 |
n.d. 1.81 in |
Dimension C3 |
n.d. 0.92 in |
Dimension Z1 |
n.d. 2.48 in |
Dimension Z2 |
n.d. 2.48 in |
Dimension Z3 |
n.d. 2.48 in |