CAD (0)
▾
3 x 3 x 2 x 2" IPEX PVC DWV Double Sanitary Tee - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192059 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 3 x 3 x 2 x 2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.454 kg |
Dimensions
Length |
n.d. 3,99 in |
Largeur |
n.d. 3,992 in |
Hauteur |
n.d. 3,99 in |
Dimension L |
n.d. 7.55 in |
Dimension W |
n.d. 3.96 in |
Dimension H |
n.d. 6.32 in |
Dimension C1 |
n.d. 1.54 in |
Dimension C2 |
n.d. 1.54 in |
Dimension C3 |
n.d. 9 in |
Dimension Z1 |
n.d. 1.12 in |
Dimension Z2 |
n.d. 2.12 in |
Dimension Z3 |
n.d. 2.85 in |
Dimension R |
n.d. 3 in |