CAD (0)
▾
3" IPEX PVC DWV Double Sanitary Tee - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192066 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 3 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.802 kg |
Dimensions
Length |
n.d. 4,00 in |
Largeur |
n.d. 3,995 in |
Hauteur |
n.d. 4,00 in |
Dimension L |
n.d. 9.27 in |
Dimension W |
n.d. 3.98 in |
Dimension H |
n.d. 7.93 in |
Dimension C1 |
n.d. 1.55 in |
Dimension C2 |
n.d. 1.55 in |
Dimension C3 |
n.d. 1.55 in |
Dimension Z1 |
n.d. 1.75 in |
Dimension Z2 |
n.d. 3.8 in |
Dimension Z3 |
n.d. 3.1 in |
Dimension R |
n.d. 3.72 in |