CAD (0)
▾
3 x 1 1/2" IPEX PVC DWV Horizontal Twin Tee
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671190857 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 3 x 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Poids |
n.d. 0.412 kg |
Dimensions
Length |
n.d. 5,30 in |
Largeur |
n.d. 4,238 in |
Hauteur |
n.d. 5,73 in |
Dimension L |
n.d. 5.29 in |
Dimension W |
n.d. 4.19 in |
Dimension H |
n.d. 5.66 in |
Dimension C1 |
n.d. 1.44 in |
Dimension C2 |
n.d. 1.59 in |
Dimension C3 |
n.d. 0.74 in |
Dimension Z1 |
n.d. 0.97 in |
Dimension Z2 |
n.d. 1.65 in |
Dimension Z3 |
n.d. 2.54 in |
Dimension R |
n.d. 2.78 in |