CAD (0)
▾
2 x 1 1/2 x 2" IPEX PVC DWV Sanitary Tee, Street - Spg x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671191205 |
Type de raccord |
n.d. SPG x H x H |
Dimension |
n.d. 2 x 1 1/2 x 2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. USA |
NAFTA |
n.d. Yes |
Poids |
n.d. 0.191 kg |
Dimensions
Length |
n.d. 4,42 in |
Largeur |
n.d. 2,722 in |
Hauteur |
n.d. 5,14 in |
Dimension L |
n.d. 4.29 in |
Dimension W |
n.d. 2.71 in |
Dimension H |
n.d. 5.15 in |
Dimension C1 |
n.d. 0.71 in |
Dimension C2 |
n.d. 0.71 in |
Dimension C3 |
n.d. 0.76 in |
Dimension Z1 |
n.d. 1.42 in |
Dimension Z2 |
n.d. 2.31 in |
Dimension Z3 |
n.d. 2.32 in |
Dimension R |
n.d. 3.33 in |