CAD (0)
▾
6" IPEX PVC DWV Sanitary Tee, Street - Spg x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671190918 |
Type de raccord |
n.d. SPG x H x H |
Dimension |
n.d. 6 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Poids |
n.d. 2.678 kg |
Dimensions
Length |
n.d. 11,64 in |
Largeur |
n.d. 7,231 in |
Hauteur |
n.d. 14,52 in |
Dimension L |
n.d. 11.73 in |
Dimension W |
n.d. 7.23 in |
Dimension H |
n.d. 14.6 in |
Dimension C1 |
n.d. 3.03 in |
Dimension C2 |
n.d. 3.03 in |
Dimension C3 |
n.d. 3.03 in |
Dimension Z1 |
n.d. 3.53 in |
Dimension Z2 |
n.d. 5.01 in |
Dimension Z3 |
n.d. 5.01 in |
Dimension R |
n.d. 6.43 in |