CAD (0)
▾
6 x 6 x 4" IPEX PVC DWV Sanitary Tee - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671190055 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 6 x 6 x 4 in |
Matériau |
n.d. PVC DWV |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 |
Poids |
n.d. 1.900 kg |
Dimensions
Length |
n.d. 9,60 in |
Largeur |
n.d. 7,200 in |
Hauteur |
n.d. 11,80 in |
Dimension L |
n.d. 9.73 in |
Dimension W |
n.d. 7.21 in |
Dimension H |
n.d. 11.86 in |
Dimension C1 |
n.d. 3.03 in |
Dimension C2 |
n.d. 3.03 in |
Dimension C3 |
n.d. 1.77 in |
Dimension Z1 |
n.d. 2.19 in |
Dimension Z2 |
n.d. 3.63 in |
Dimension Z3 |
n.d. 4.31 in |
Dimension R |
n.d. 4.77 in |