CAD (0)
▾
1 1/2" IPEX PVC DWV Sanitary Tee - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671191373 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. PVC DWV |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.139 kg |
Dimensions
Length |
n.d. 3,70 in |
Largeur |
n.d. 2,200 in |
Hauteur |
n.d. 4,30 in |
Dimension L |
n.d. 3.68 in |
Dimension W |
n.d. 2.24 in |
Dimension H |
n.d. 4.25 in |
Dimension C1 |
n.d. 0.78 in |
Dimension C2 |
n.d. 0.78 in |
Dimension C3 |
n.d. 0.78 in |
Dimension Z1 |
n.d. 1.01 in |
Dimension Z2 |
n.d. 1.69 in |
Dimension Z3 |
n.d. 1.76 in |
Dimension R |
n.d. 2.69 in |