CAD (0)
▾
3 x 3 x 3 x 1 1/2" IPEX PVC DWV Sanitary Tee, with Right Side Inlet - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192776 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 3 x 3 x 3 x 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. Right In |
Poids |
n.d. 0.682 kg |
Dimensions
Length |
n.d. 5,41 in |
Largeur |
n.d. 5,412 in |
Hauteur |
n.d. 5,41 in |
Dimension L |
n.d. 6.6 in |
Dimension W |
n.d. 5.26 in |
Dimension H |
n.d. 7.89 in |
Dimension C1 |
n.d. 1.51 in |
Dimension C2 |
n.d. 1.51 in |
Dimension C3 |
n.d. 1.51 in |
Dimension C4 |
n.d. 0.72 in |
Dimension Z1 |
n.d. 1.8 in |
Dimension Z2 |
n.d. 3.06 in |
Dimension Z3 |
n.d. 3.06 in |
Dimension Z4 |
n.d. 2.53 in |
Dimension Z5 |
n.d. 3.7 in |
Dimension R |
n.d. 3.95 in |