CAD (0)
▾
2" IPEX PVC DWV Vent Tee - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671190017 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. USA |
NAFTA |
n.d. Yes |
Poids |
n.d. 0.170 kg |
Dimensions
Length |
n.d. 2,74 in |
Largeur |
n.d. 2,737 in |
Hauteur |
n.d. 2,74 in |
Dimension L |
n.d. 3.72 in |
Dimension W |
n.d. 2.71 in |
Dimension H |
n.d. 4.74 in |
Dimension C1 |
n.d. 0.89 in |
Dimension C2 |
n.d. 0.89 in |
Dimension C3 |
n.d. 0.89 in |
Dimension Z1 |
n.d. 1.48 in |
Dimension Z2 |
n.d. 1.48 in |
Dimension Z3 |
n.d. 1.48 in |