CAD (0)
▾
2" IPEX ABS DWV Cleanout Tee with Plug & O-Ring - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671100047 |
Type de raccord |
n.d. H x H x FPT |
Dimension |
n.d. 2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. With Plug |
Poids |
n.d. 0.136 kg |
Dimensions
Length |
n.d. 4,36 in |
Largeur |
n.d. 2,713 in |
Hauteur |
n.d. 3,94 in |
Dimension L |
n.d. 4.41 in |
Dimension W |
n.d. 2.69 in |
Dimension H |
n.d. 3.93 in |
Dimension C1 |
n.d. 0.77 in |
Dimension C2 |
n.d. 0.77 in |
Dimension C3 |
n.d. 0.74 in |
Dimension Z1 |
n.d. 1.2 in |
Dimension Z2 |
n.d. 1.2 in |
Dimension Z3 |
n.d. 1.29 in |