CAD (0)
▾
4 x 4 x 3 x 3" IPEX ABS DWV Double Sanitary Tee - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671107862 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 4 x 4 x 3 x 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.735 kg |
Dimensions
Length |
n.d. 10,17 in |
Largeur |
n.d. 5,054 in |
Hauteur |
n.d. 8,25 in |
Dimension L |
n.d. 10.25 in |
Dimension W |
n.d. 5.01 in |
Dimension H |
n.d. 8.24 in |
Dimension C1 |
n.d. 1.75 in |
Dimension C2 |
n.d. 1.75 in |
Dimension C3 |
n.d. 1.52 in |
Dimension Z1 |
n.d. 1.73 in |
Dimension Z2 |
n.d. 3 in |
Dimension Z3 |
n.d. 3.56 in |
Dimension R |
n.d. 4.87 in |