CAD (0)
▾
2" x 2" x 1 1/2" x 1 1/2" IPEX ABS DWV Double Fixture - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671108692 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.383 kg |
Dimensions
Length |
n.d. 8,80 in |
Largeur |
n.d. 2,781 in |
Hauteur |
n.d. 6,50 in |
Dimension L |
n.d. 9.8 in |
Dimension W |
n.d. 2.74 in |
Dimension H |
n.d. 5.83 in |
Dimension C1 |
n.d. 0.76 in |
Dimension C2 |
n.d. 0.76 in |
Dimension C3 |
n.d. 0.69 in |
Dimension Z1 |
n.d. 3.5 in |
Dimension Z2 |
n.d. 3.95 in |
Dimension Z3 |
n.d. 4.19 in |
Dimension R |
n.d. 5.86 in |