CAD (0)
▾
4 x 4 x 3" IPEX ABS DWV Sanitary Tee - H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671100191 |
Type de raccord |
n.d. H x H x H |
Dimension |
n.d. 4 x 4 x 3 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.636 kg |
Dimensions
Length |
n.d. 7,62 in |
Largeur |
n.d. 5,056 in |
Hauteur |
n.d. 8,25 in |
Dimension L |
n.d. 7.6 in |
Dimension W |
n.d. 5.05 in |
Dimension H |
n.d. 8.27 in |
Dimension C1 |
n.d. 1.77 in |
Dimension C2 |
n.d. 1.77 in |
Dimension C3 |
n.d. 1.53 in |
Dimension Z1 |
n.d. 1.79 in |
Dimension Z2 |
n.d. 2.94 in |
Dimension Z3 |
n.d. 3.5 in |
Dimension R |
n.d. 3.8 in |