CAD (0)
▾
3 x 3 x 3 x 1 1/2" IPEX ABS DWV Sanitary Tee, with Left Side Inlet - H x H x H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Style |
n.d. Tee |
Code CUP |
n.d. 662671100214 |
Type de raccord |
n.d. H x H x H x H |
Dimension |
n.d. 3 x 3 x 3 x 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. Left In |
Poids |
n.d. 0.496 kg |
Dimensions
Length |
n.d. 6,64 in |
Largeur |
n.d. 5,399 in |
Hauteur |
n.d. 7,88 in |
Dimension L |
n.d. 6.58 in |
Dimension W |
n.d. 5.27 in |
Dimension H |
n.d. 7.81 in |
Dimension C1 |
n.d. 1.51 in |
Dimension C2 |
n.d. 1.51 in |
Dimension C3 |
n.d. 15.1 in |
Dimension C4 |
n.d. 0.73 in |
Dimension Z1 |
n.d. 1.81 in |
Dimension Z2 |
n.d. 3.05 in |
Dimension Z3 |
n.d. 3.05 in |
Dimension Z4 |
n.d. 2.54 in |
Dimension Z5 |
n.d. 3.69 in |
Dimension R |
n.d. 3.92 in |