CAD (0)
▾
6" IPEX PVC DWV P-Trap, with Solvent Weld Joint - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671063717 |
Type de raccord |
n.d. H x H |
Dimension |
n.d. 6 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Poids |
n.d. 5.698 kg |
Dimensions
Longueur |
n.d. 23,99 in |
Largeur |
n.d. 7,329 in |
Hauteur |
n.d. 21,16 in |
Dimension L |
n.d. 23.92 in |
Dimension W |
n.d. 7.19 in |
Dimension H |
n.d. 20.92 in |
Dimension C1 |
n.d. 3.05 in |
Dimension C2 |
n.d. 3.05 in |
Dimension Z1 |
n.d. 8.57 in |
Dimension Z2 |
n.d. 17.18 in |
Dimension G |
n.d. 17.28 in |
Dimension P |
n.d. 11.58 in |