CAD (0)
▾
4" IPEX PVC DWV P-Trap, with Solvent Weld Joint - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192554 |
Type de raccord |
n.d. H x H |
Dimension |
n.d. 4 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 2.213 kg |
Dimensions
Longueur |
n.d. 15,77 in |
Largeur |
n.d. 5,057 in |
Hauteur |
n.d. 12,94 in |
Dimension L |
n.d. 15.68 in |
Dimension W |
n.d. 5.08 in |
Dimension H |
n.d. 13.22 in |
Dimension C1 |
n.d. 1.79 in |
Dimension C2 |
n.d. 1.79 in |
Dimension Z1 |
n.d. 5.91 in |
Dimension Z2 |
n.d. 11.3 in |
Dimension G |
n.d. 10.65 in |
Dimension P |
n.d. 8.41 in |