CAD (0)
▾
1 1/2" IPEX PVC DWV P-Trap LA Pattern, with Union - Slip x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671192868 |
Type de raccord |
n.d. H x Slip |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. USA |
NAFTA |
n.d. Yes |
Features |
n.d. LA Pattern |
Poids |
n.d. 0.287 kg |
Dimensions
Longueur |
n.d. 6,22 in |
Largeur |
n.d. 2,735 in |
Hauteur |
n.d. 5,73 in |
Dimension L |
n.d. 6.4 in |
Dimension W |
n.d. 2.81 in |
Dimension H |
n.d. 5.78 in |
Dimension C1 |
n.d. 0.6 in |
Dimension C2 |
n.d. 0.69 in |
Dimension Z1 |
n.d. 3.62 in |
Dimension Z2 |
n.d. 4.64 in |
Dimension G |
n.d. 4.67 in |
Dimension P |
n.d. 3.26 in |