CAD (0)
▾
1 1/2" IPEX PVC DWV P-Trap, with Union - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Type de raccord |
n.d. H x H |
Code CUP |
n.d. 662671191694 |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Poids |
n.d. 0.258 kg |
Dimensions
Longueur |
n.d. 6,86 in |
Largeur |
n.d. 2,712 in |
Hauteur |
n.d. 6,10 in |
Dimension L |
n.d. 6.85 in |
Dimension W |
n.d. 2.61 in |
Dimension H |
n.d. 6.22 in |
Dimension C1 |
n.d. 0.72 in |
Dimension C2 |
n.d. 0.72 in |
Dimension Z1 |
n.d. 2.42 in |
Dimension Z2 |
n.d. 5.01 in |
Dimension G |
n.d. 5.1 in |
Dimension P |
n.d. 3.46 in |