CAD (0)
▾
1 1/2" IPEX PVC DWV Permoseal P-Trap with Union Connection - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671191076 |
Type de raccord |
n.d. H x H |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. PVC White |
Couleur |
n.d. White |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2665 CSA B181.2 |
Features |
n.d. Union |
Poids |
n.d. 0.287 kg |
Dimensions
Longueur |
n.d. 6,57 in |
Largeur |
n.d. 3,092 in |
Hauteur |
n.d. 6,05 in |
Dimension L |
n.d. 6.61 in |
Dimension W |
n.d. 2.9 in |
Dimension H |
n.d. 6.04 in |
Dimension C1 |
n.d. 0.77 in |
Dimension C2 |
n.d. 0.77 in |
Dimension Z1 |
n.d. 2.47 in |
Dimension Z2 |
n.d. 4.7 in |
Dimension G |
n.d. 4.89 in |
Dimension P |
n.d. 3.49 in |