CAD (0)
▾
1 1/2" IPEX ABS DWV P-Trap, with Solvent Weld Joint - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671106919 |
Type de raccord |
n.d. H x H |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.174 kg |
Dimensions
Longueur |
n.d. 6,89 in |
Largeur |
n.d. 2,258 in |
Hauteur |
n.d. 5,74 in |
Dimension L |
n.d. 6.68 in |
Dimension W |
n.d. 2.24 in |
Dimension H |
n.d. 5.98 in |
Dimension C1 |
n.d. 0.72 in |
Dimension C2 |
n.d. 1.78 in |
Dimension Z1 |
n.d. 1.78 in |
Dimension Z2 |
n.d. 4.88 in |
Dimension R1 |
n.d. 2.03 in |
Dimension R2 |
n.d. 1.73 in |
Dimension G |
n.d. 3.95 in |
Dimension P |
n.d. 3.5 in |