CAD (0)
▾
2" IPEX ABS DWV P-Trap, with Solvent Weld Joint - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671102386 |
Type de raccord |
n.d. H x H |
Dimension |
n.d. 2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Poids |
n.d. 0.285 kg |
Dimensions
Longueur |
n.d. 9,43 in |
Largeur |
n.d. 2,739 in |
Hauteur |
n.d. 7,37 in |
Dimension L |
n.d. 9.42 in |
Dimension W |
n.d. 2.72 in |
Dimension H |
n.d. 7.39 in |
Dimension C1 |
n.d. 0.78 in |
Dimension C2 |
n.d. 0.78 in |
Dimension Z1 |
n.d. 2.38 in |
Dimension Z2 |
n.d. 7.28 in |
Dimension R1 |
n.d. 2.95 in |
Dimension R2 |
n.d. 2.46 in |
Dimension G |
n.d. 4.82 in |
Dimension P |
n.d. 5.17 in |