CAD (0)
▾
1 1/2" IPEX ABS DWV P-Trap LA Pattern, with Union - Slip x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671106681 |
Type de raccord |
n.d. H x Slip |
Dimension |
n.d. 1 1/2 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. ASTM D2661 CSA B181.1 Product Approval |
Features |
n.d. With Washer & NUT |
Poids |
n.d. 0.228 kg |
Dimensions
Longueur |
n.d. 7,01 in |
Largeur |
n.d. 2,664 in |
Hauteur |
n.d. 6,25 in |
Dimension L |
n.d. 6.45 in |
Dimension W |
n.d. 2.81 in |
Dimension H |
n.d. 5.77 in |
Dimension C1 |
n.d. 0.6 in |
Dimension C2 |
n.d. 0.69 in |
Dimension Z1 |
n.d. 3.62 in |
Dimension Z2 |
n.d. 4.64 in |
Dimension G |
n.d. 4.65 in |
Dimension P |
n.d. 3.26 in |