CAD (0)
▾
1 1/4" IPEX ABS DWV P-Trap, with Union - H x H
Unité de mesure
Caractéristiques techniques
Brands |
n.d. IPEX |
Code CUP |
n.d. 662671102454 |
Type de raccord |
n.d. H x H |
Dimension |
n.d. 1 1/4 in |
Matériau |
n.d. ABS DWV |
Couleur |
n.d. Black |
Country of Origin |
n.d. CA |
NAFTA |
n.d. Yes |
Normes ou certifications de l’industrie |
n.d. CSA B181.1 |
Poids |
n.d. 0.127 kg |
Dimensions
Longueur |
n.d. 6,13 in |
Largeur |
n.d. 2,370 in |
Hauteur |
n.d. 5,15 in |
Dimension L |
n.d. 6.01 in |
Dimension W |
n.d. 2.25 in |
Dimension H |
n.d. 5.34 in |
Dimension C1 |
n.d. 0.73 in |
Dimension C2 |
n.d. 0.73 in |
Dimension Z1 |
n.d. 2.18 in |
Dimension Z2 |
n.d. 4.29 in |
Dimension G |
n.d. 4.34 in |
Dimension P |
n.d. 3.2 in |