CAD (0)
▾
1’’ AquaRise® One Piece Ball Valve
One-Piece Ball Valves are available in 1/2" through 1" sizes. These valves are lightweight and compact, yet robust. Ideal for high pressure systems or for applications that do not require a serviceable connection
One-Piece Ball Valves are available in 1/2" through 1" sizes. These valves are lightweight and compact, yet robust. Ideal for high pressure systems or for applications that do not require a serviceable connection
Unité de mesure
Caractéristiques techniques
Type |
n.d. Robinet à tournant sphérique monobloc |
Connection Type |
n.d. Socket x Socket |
Size |
n.d. 1 |
Material |
n.d. PVCC TempRiteMD |
Cote de pression |
n.d. 150 psi @ 71°C (160°F) 400 psi @ 23°C (73°F) |
Standards/Certifications |
n.d. ASTM F1970 NSF 14 NSF 372 NSF 61 |
Poids |
n.d. 0,597 lb |