CAD (0)
▾
AquaRise true union ball valves are available in 1/2" to 2" sizes, and provide a quick quarter-turn shut-off in AquaRise piping systems. The true union ends allow the piping system to be disassembled for repair or maintenance purposes.
- Maximum operating temperature of Aquarise used in Potable Water Piping System shall not exceed 160˚F.
Unité de mesure
Caractéristiques techniques
Type |
n.d. Robinet à tournant sphérique à deux unions |
Connection Type |
n.d. TempRite® CPVC Soc |
Size (in) |
n.d. 1/2 |
| Material1 | n.d. PVCC TempRiteMD |
Cote de pression |
n.d. 232 psi at 73°F 72 psi at 160°F |
Standards/Certifications |
n.d. NSF 61 Socket dimensions conform to ASTM F438 |
Poids |
n.d. 0,390 lb |
- 1 TempRiteMD est une marque déposée de Lubrizol Advanced Materials, Inc.